(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

NAFLON PFA Tube

NAFLON PFA Tube

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 2-384-07

  • Product Type
    Liquid feeding tube
  • I.D. XO.D.(mm)
    4×6
  • Length(m)
    10
  • Internal Capacity
    1 Pack (10 m)
Part Number
2-384-07
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 4,032.00

LIQUID FEEDER EQUIPMENT 1 Piece(s) 19 Day(s) 1 Pack (10 m)

Basic Specifications

Product Description

Pure fluororesin tube that does not contain any fillers or plasticizers.
[Features]
· Has high mechanical strength at high temperatures and also holds up to bending stress.
· Excellent non-adhesiveness, so dirt and scale do not easily adhere.
· Has excellent weather resistance.
· Excellent chemical and heat resistance.
· Product type: tube.
· Material: PFA (fluororesin).
[Applications]
· As it has extremely low deterioration of electrical properties at high temperatures and high humidity, it is ideal for use in electrical insulation.

Specifications of 2-384-07

  • Product Type
    Liquid feeding tube
  • I.D. XO.D.(mm)
    4×6
  • Length(m)
    10
  • Internal Capacity
    1 Pack (10 m)
Part Number
2-384-07
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 4,032.00

LIQUID FEEDER EQUIPMENT 1 Piece(s) 19 Day(s) 1 Pack (10 m)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

NAFLON PFA Tube Details

NAFLON PFA Tube: related images

NAFLON PFA Tube image

1-2715-02 specifications

  • Inner diameter × outer diameter: 2 × 3 mm

1-2715-03 specifications

  • Inner diameter × outer diameter: 2 × 4 mm

1-2715-04 specifications

  • Inner diameter × outer diameter: 3 × 4 mm