Naflon® PTFE Tube (Metric Size)

Brand :
AS ONE

Caution

  • Case of 1m product
    Ordering quantity "3" ⇒ 3m x 1pcs will be delivered."Maximum 10m"
    Ordering quantity "12" ⇒ 10m x 1pcs and 2m x 1pcs will be delivered.
    ※ If you need 3pcs of 1m, please order in 3 times with the ordering quantity "1".

    Case of 10m product
    Ordering quantity "3" ⇒ 10m x 3pcs will be delivered.
    ※ No more than 10m product.

Product Description

· Great high temperature mechanical strength and sturdy with regard to bending fatigue.
· Features low permeation resistance and can be used as a hose for halogen gases such as chlorine, etc.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat