(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LABORAN PFA Tube (NAFLON)

LABORAN PFA Tube (NAFLON)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 2,223.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-796-01
2-796-03
2-796-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship I.D. XO.D.
(mm)
Internal Capacity

฿ 4,125.00

LIQUID FEEDER EQUIPMENT 1 Piece(s) 40 Day(s) 4×6 1 Pack (11 m)

฿ 8,110.00

LIQUID FEEDER EQUIPMENT 1 Piece(s) 40 Day(s) 8×10 1 Pack (11 m)

฿ 2,223.00

LIQUID FEEDER EQUIPMENT 1 Piece(s) 6 Day(s) 1.59×3.17 1 Pack (11 m)

Basic Specifications

  • Product Type
    Liquid feeding tube
  • Overall Length(m)
    11
  • Details Type
    Product compliant with the Food Sanitation Act of Japan
  • Material
    PTFE (Tetrafluoroethylene)
  • Operating Temperature(°C)
    -40~+260
  • Internal Capacity
    1 Pack (11 m)

Product Description

Pure fluororesin tube that does not contain any fillers or plasticizers.
[Features]
· Liquid feeder equipped with excellent chemical, heat and weather resistance.
· Excellent non-adhesiveness, so dirt and scale do not easily adhere.
· Deterioration of electrical characteristics is extremely small at high temperatures and high humidity.
[Applications]
· Ideal for electrical insulation.

Part Number
2-796-01
2-796-03
2-796-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship I.D. XO.D.
(mm)
Internal Capacity

฿ 4,125.00

LIQUID FEEDER EQUIPMENT 1 Piece(s) 40 Day(s) 4×6 1 Pack (11 m)

฿ 8,110.00

LIQUID FEEDER EQUIPMENT 1 Piece(s) 40 Day(s) 8×10 1 Pack (11 m)

฿ 2,223.00

LIQUID FEEDER EQUIPMENT 1 Piece(s) 6 Day(s) 1.59×3.17 1 Pack (11 m)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

LABORAN PFA Tube (NAFLON) Details

LABORAN PFA Tube (NAFLON): related images

LABORAN PFA Tube (NAFLON) images

2-796-01/2-796-02/2-796-03 specifications

  • Standard length: 10 m
  • Materials: PTFE (tetrafluoroethylene)
  • NAFLON
  • Operating temperature range: -40 to +260°C

2-796-01 specifications

  • Inner diameter × outer diameter: ø4 × 6 (inner diameter 4 mm × outer diameter 6 mm)

2-796-02 specifications

  • Inner diameter × outer diameter: ø6 × 8 (inner 6 × 8 mm)

2-796-03 specifications

  • Inner diameter × outer diameter: ø8 × 10 (inner 8 × 10 mm)