(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sealing Material (EptoSealer / Roller Type)

Sealing Material (EptoSealer / Roller Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 130.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-1630-02
3-1630-03
3-1630-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Thickness
(mm)
Manufacturer Product Name Net Content

฿ 144.14

CUSHION TAPES 1 Piece(s) Same day 15 10 Sealing Material (EPT Sealer) Tape Type EE-1010P 15 mm×10 mm×2m 1 Roll

฿ 130.00

CUSHION TAPES 1 Piece(s) 19 Day(s) 20 5 Sealing Material (EPT Sealer) Tape Type EE-1010P 20 mm×5 mm×2m 1 Roll

฿ 158.00

CUSHION TAPES 1 Piece(s) 19 Day(s) 20 10 Sealing Material (EPT Sealer) Tape Type EE-1010P 20 mm×10 mm×2m 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Length(m)
    2
  • Manufacturer Model Number
    EE-1010P
  • Base Material
    Polyester film
  • Adhesive Agent Material
    Acrylic
  • Surface abrasive grain
    EPDM Mixture Foam
  • Net Content
    1 Roll

Product Description

[Features]
· Foam sealant for filling gaps.
· Features outstanding weather resistance, cold and heat resistance (-20 to 100°C).

Part Number
3-1630-02
3-1630-03
3-1630-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Thickness
(mm)
Manufacturer Product Name Net Content

฿ 144.14

CUSHION TAPES 1 Piece(s) Same day 15 10 Sealing Material (EPT Sealer) Tape Type EE-1010P 15 mm×10 mm×2m 1 Roll

฿ 130.00

CUSHION TAPES 1 Piece(s) 19 Day(s) 20 5 Sealing Material (EPT Sealer) Tape Type EE-1010P 20 mm×5 mm×2m 1 Roll

฿ 158.00

CUSHION TAPES 1 Piece(s) 19 Day(s) 20 10 Sealing Material (EPT Sealer) Tape Type EE-1010P 20 mm×10 mm×2m 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1