(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Tweezers Pen Type V8901-X-ESD

Vacuum Tweezers Pen Type V8901-X-ESD

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-9707-21

  • Product Type
    Tweezers
  • Tweezers Feature
    Vacuum
  • Size(mm)
    Main Body: φ13×146
  • Details Type
    Main Unit Only
  • Material
    Body: aluminum
  • Manufacturer Product Name
    Vacuum Tweezers V8901-X-ESD
  • Manufacturer Model
    V8901-X-ESD
  • Adsorption Power(g)
    20 g (When Using 9.53 mm)
  • Capacity
    1 unit
Part Number
1-9707-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 3,728.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Vacuum
  • Size(mm)
    Main Body: φ13×146
  • Details Type
    Main Unit Only
  • Material
    Body: aluminum
  • Manufacturer Product Name
    Vacuum Tweezers V8901-X-ESD
  • Manufacturer Model
    V8901-X-ESD
  • Adsorption Power(g)
    20 g (When Using 9.53 mm)
  • Capacity
    1 unit

Specifications of 1-9707-21

  • Product Type
    Tweezers
  • Tweezers Feature
    Vacuum
  • Size(mm)
    Main Body: φ13×146
  • Details Type
    Main Unit Only
  • Material
    Body: aluminum
  • Manufacturer Product Name
    Vacuum Tweezers V8901-X-ESD
  • Manufacturer Model
    V8901-X-ESD
  • Adsorption Power(g)
    20 g (When Using 9.53 mm)
  • Capacity
    1 unit
Part Number
1-9707-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 3,728.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1