(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Tweezers Pen Type TV-1000

Vacuum Tweezers Pen Type TV-1000

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-9708-21

  • Product Type
    Tweezers
  • Tweezers Feature
    Vacuum
  • Size(mm)
    76×185×64
  • Specifications
    Main Body + Handle + Tip x 9 Pieces
  • Ultimate Vacuum(kPa)
    -253mmHg
  • Material
    Tip pad: Synthetic rubber (Buna-N, silicone-free, 10¹¹-10¹² Ω)
  • Manufacturer Product Name
    Vacuum Tweezers TV-1000
  • Manufacturer Model
    TV-1000
  • Accessory
    Handle (Normally open), Vacuum Tips×9 (Bent Type: ⌀2.4 mm⌀3.2 mm/⌀4.8 mm/⌀6.4 mm/⌀9.5 mm, Straight Type: ⌀3.2 mm/⌀6.4 mm/⌀9.5 mm/⌀12.7 mm)
  • Capacity
    1 Set (Main Unit, Handle, Tip: 9 pcs)
Part Number
1-9708-21 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 21,502.00

฿ 17,201.60

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 19 Day(s) 1 Set (Main Unit, Handle, Tip: 9 pcs)

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Vacuum
  • Size(mm)
    76×185×64
  • Specifications
    Main Body + Handle + Tip x 9 Pieces
  • Ultimate Vacuum(kPa)
    -253mmHg
  • Material
    Tip pad: Synthetic rubber (Buna-N, silicone-free, 10¹¹-10¹² Ω)
  • Manufacturer Product Name
    Vacuum Tweezers TV-1000
  • Manufacturer Model
    TV-1000
  • Accessory
    Handle (Normally open), Vacuum Tips×9 (Bent Type: ⌀2.4 mm⌀3.2 mm/⌀4.8 mm/⌀6.4 mm/⌀9.5 mm, Straight Type: ⌀3.2 mm/⌀6.4 mm/⌀9.5 mm/⌀12.7 mm)
  • Capacity
    1 Set (Main Unit, Handle, Tip: 9 pcs)

Product Description

·It is a compact, silent type that does not take up much space.
·There is a handle rest on the side of the main unit, so you can place the tweezers.

Specifications of 1-9708-21

  • Product Type
    Tweezers
  • Tweezers Feature
    Vacuum
  • Size(mm)
    76×185×64
  • Specifications
    Main Body + Handle + Tip x 9 Pieces
  • Ultimate Vacuum(kPa)
    -253mmHg
  • Material
    Tip pad: Synthetic rubber (Buna-N, silicone-free, 10¹¹-10¹² Ω)
  • Manufacturer Product Name
    Vacuum Tweezers TV-1000
  • Manufacturer Model
    TV-1000
  • Accessory
    Handle (Normally open), Vacuum Tips×9 (Bent Type: ⌀2.4 mm⌀3.2 mm/⌀4.8 mm/⌀6.4 mm/⌀9.5 mm, Straight Type: ⌀3.2 mm/⌀6.4 mm/⌀9.5 mm/⌀12.7 mm)
  • Capacity
    1 Set (Main Unit, Handle, Tip: 9 pcs)
Part Number
1-9708-21 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 21,502.00

฿ 17,201.60

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 19 Day(s) 1 Set (Main Unit, Handle, Tip: 9 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1