(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-9995-02 |
2-9995-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | Overall Length (mm) |
Applicable Size | Manufacturer Product Name | Manufacturer Model Number |
---|---|---|---|---|---|---|---|---|---|---|
฿ 4,627.66 |
CRIMPING TOOL 2-9995 | 1 Piece(s) | 5 Day(s) | For insulation coated crimp terminal | 207 | 0.3・0.5・1.25・2㎟ | Crimping Tool P-743 | P-743 | ||
฿ 2,676.76 |
CRIMPING TOOL 2-9995 | 1 Piece(s) | 31 Day(s) | For Open Barrel Type Contacts | 208 | AWG#28~#14 | Crimping Tool P-706 | P-706 |
[Features]
· Compact and easy-to-grip shape.
Part Number |
---|
2-9995-02 |
2-9995-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | Overall Length (mm) |
Applicable Size | Manufacturer Product Name | Manufacturer Model Number |
---|---|---|---|---|---|---|---|---|---|---|
฿ 4,627.66 |
CRIMPING TOOL 2-9995 | 1 Piece(s) | 5 Day(s) | For insulation coated crimp terminal | 207 | 0.3・0.5・1.25・2㎟ | Crimping Tool P-743 | P-743 | ||
฿ 2,676.76 |
CRIMPING TOOL 2-9995 | 1 Piece(s) | 31 Day(s) | For Open Barrel Type Contacts | 208 | AWG#28~#14 | Crimping Tool P-706 | P-706 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?