1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Uni Wool【10 Pieces Per Package】

Uni Wool
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,259.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Thin special synthetic fibers are used, making it excellent for scuffing work before coating and polishing difficult uneven surfaces such as the inside of doors, roof grooves, front grilles, etc.

 
Part Number
3-1864-02
3-1864-03
3-1864-04
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Color Manufacturer Product Name

฿ 1,312.11

UNI WOOL 1 Pack(s)

10 Pieces Per Package

31 Day(s) 800PurpleUni-Wool #800 Purple

฿ 1,260.97

UNI WOOL 1 Pack(s)

10 Pieces Per Package

31 Day(s) 1500GreenUni-Wool #1500 Green

฿ 1,259.42

UNI WOOL 1 Pack(s)

10 Pieces Per Package

31 Day(s) 3000GrayUni-Wool #3000 Gray

Loading...

  1. 1

Basic Information

Sheet Type Abrasive Cloth Usage Hand polish Abrasive material Other
Width(mm) 150 Length(mm) 230 Material Abrasive grain: CC, Base material: Specially synthesized non-woven fiber
Number Contained In A Packet 1 Box (10 Sheets)