1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solid Abrasive Agent (Non-Chrome, Blue)

SOLID ABRASIVE

Solid Abrasive Agent (Non-Chrome, Blue)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 985.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Excellent degreasing without solidifying the buff as it contains little oil.
· Does not use toxic chromium oxide.

 
Part Number
3-1863-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 985.07

SOLID ABRASIVE 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Type abrasive Material Aluminum oxide, fatty acid (fat and oil) Size(mm) 60×125×30
Manufacturer Product Name Solid Abrasive Non-Chromium Blue Weight(g) 450 Application Mirror Finish of Aluminum, Brass, Copper, Zinc, etc.