1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solid Abrasive Agent (Tripoli)

SOLID ABRASIVE AGENT (TRIPOLI)

Solid Abrasive Agent (Tripoli)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 368.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Abrasive with rough grain and moderate oil.

 
Part Number
3-1861-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 368.70

SOLID ABRASIVE AGENT (TRIPOLI) 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Type abrasive Material Silicon dioxide/iron oxide/fatty acid (oil and fat) Size(mm) 65×45×174
Manufacturer Product Name Solid Abrasive Tripoli Manufacturer Model Number S1 Weight(g) 800
Application For iron and stainless steel underpolishing