1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Glass Bead Grinding Material for Blast

Glass Bead Grinding Material for Blast
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,605.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The spherical glass particles barely abrade the work material surface, minimizing contamination of the work material.
· When used for satin-finish, it achieves a beautiful blast surface.

 
Part Number
3-1860-01
3-1860-02
3-1860-03
3-1860-04
3-1860-05
3-1860-06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle size
(micron)
Manufacturer Product Name Manufacturer Model Number

฿ 7,630.00

BLASTING ABRASIVE GLASS 1 Piece(s) 19 Day(s) 180~250Representative Particle Diameter for Glass Bead Grinding Material for Blast: 180-250 μmUB-80

฿ 6,605.00

BLASTING ABRASIVE GLASS 1 Piece(s) 19 Day(s) 150~180Representative Particle Diameter for Glass Bead Grinding Material for Blast: 150-180 μmUB-100

฿ 6,605.00

BLASTING ABRASIVE GLASS 1 Piece(s) 19 Day(s) 125~150Representative Particle Diameter for Glass Bead Grinding Material for Blast: 125-150 μmUB-120

฿ 6,605.00

BLASTING ABRASIVE GLASS 1 Piece(s) 19 Day(s) 106~125Representative Particle Diameter for Glass Bead Grinding Material for Blast: 106-125 μmUB-150

฿ 6,605.00

BLASTING ABRASIVE GLASS 1 Piece(s) 19 Day(s) 63~106Representative Particle Diameter for Glass Bead Grinding Material for Blast: 63-106 μmUB-200

฿ 6,605.00

BLASTING ABRASIVE GLASS 1 Piece(s) 19 Day(s) 63~90Representative Particle Diameter for Glass Bead Grinding Material for Blast: 63-90 μmUB-220

Loading...

  1. 1

Basic Information

Product Type abrasive Material Composition: Na2O-CaO- SiO2 based glass Amount Of Content(kg) 25
Specifications Vickers Hardness: 550 kg/mm². Specific Gravity: 2.5.