1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Cup Brush with Shaft

Cup Brush with Shaft
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 387.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Effective for deburring, removing rust, peeling base coating, foundation polishing, etc.
· Cup shaped, allowing for use in a broad range of polishing/grinding applications.

 
Part Number
3-1855-01
3-1855-02
3-1855-04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHair material Outer Diameter
(mm)
Wire diameter
(mm)
Hair length
(mm)
Fitting Diameter
(mm)
Material Manufacturer Product Name

฿ 431.22

CUP BRUSH WITH SHAFT 1 Piece(s) 31 Day(s) Stainless Steel400.32535SUS304Cup Brush with Shaft ACG-40SUS SUS304 φ40×25

฿ 506.00

CUP BRUSH WITH SHAFT 1 Piece(s) 31 Day(s) Stainless Steel500.32540SUS304Cup Brush with Shaft ACG-50SUS SUS304 φ50×25

฿ 871.09

CUP BRUSH WITH SHAFT 1 Piece(s) 31 Day(s) Stainless Steel750.32060SUS304Cup Brush with Shaft ACG-75SUS SUS304 φ75×20

Loading...

  1. 1

Basic Information

Product Type Cup Type Brush Shaft Diameter(mm) 6 Maximum Number of Rotation(rpm) 3000
Compatible Tool For machine tools with chucks (drill press, etc.)