1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cup Brush Exterior Diameter (mm) 40–75 (3-1850-02)

CUP BRUSH EXTERIOR DIAMETER

Cup Brush Exterior Diameter (mm) 40–75 (3-1850-02)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Suitable for deburring, removing rust, peeling base coating, foundation polishing, etc.
· Cup shaped, allowing for use in a broad range of polishing/grinding applications.

 
Part Number
3-1850-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHair material Outer Diameter
(mm)
Wire diameter
(mm)
Hair length
(mm)
Fitting Diameter
(mm)
Material Manufacturer Product Name

฿ 561.07

CUP BRUSH EXTERIOR DIAMETER 1 Piece(s) 31 Day(s) Brass Plated Steel Wire500.252545Brass Plated Strand WireCup Brush ACE-50MW Brass-Plated Stranded Wire φ50×25

Loading...

  1. 1

Basic Information

Product Type Cup Type Brush Mounting part Screw Thread Diameter M10×P1.5
Maximum Number of Rotation(rpm) 12000 Compatible Tool For grindstones of 100 mm radius for electric tools (grinder)