1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polishing Fabric Sheet (N Sheet)【50 Pieces Per Package】

Polishing Fabric Sheet (N Sheet)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,574.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Flexible cloth sheet which uses glue.

 
Part Number
3-1843-02
3-1843-03
3-1843-06
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Manufacturer Product Name Manufacturer Model Number

฿ 2,664.00

SHEET ABRASIVE 1 Pack(s)

50 Pieces Per Package

5 Day(s) 80Polishing Cloth Sheet A80 N Sheet #80A80

฿ 2,582.68

SHEET ABRASIVE 1 Pack(s)

50 Pieces Per Package

5 Day(s) 100Polishing Cloth Sheet A100 N Sheet #100A100

฿ 2,574.94

SHEET ABRASIVE 1 Pack(s)

50 Pieces Per Package

31 Day(s) 320Polishing Cloth Sheet A320 N Sheet #320A320

Loading...

  1. 1

Basic Information

Sheet Type Abrasive Cloth Usage Hand polish Abrasive material Alundum (Alumina)
Width(mm) 230 Length(mm) 280 Number Contained In A Packet 1 Box (50 Sheets)
Application Rust removal, manual dry metal polishing