1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Resin Cross Belt [Abrasive: Alundum Abrasive A] DAXB【10 Pieces Per Package】

Resin Cross Belt [Abrasive: Alundum Abrasive A] DAXB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,520.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Suitable for grinding/polishing carbon steel / aluminum / copper / brass / other non-ferrous metals.
· Suitable for easily welded material.

 
Part Number
3-1828-01
3-1828-02
3-1828-03
3-1828-04
3-1828-05
3-1828-06
3-1828-07
3-1828-08
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Manufacturer Product Name Manufacturer Model Number

฿ 3,330.00

BELT ABRASIVE 1 Pack(s)

10 Pieces Per Package

13 Day(s) 40Resin Cloth Belt, Abrasive Material: Alundum Abrasive Particles A #40DAXB-K-FL #40

฿ 2,860.75

BELT ABRASIVE 1 Pack(s)

10 Pieces Per Package

31 Day(s) 60Resin Cloth Belt, Abrasive Material: Alundum Abrasive Particles A #60DAXB-K-FL #60

฿ 2,520.61

BELT ABRASIVE 1 Pack(s)

10 Pieces Per Package

31 Day(s) 80Resin Cloth Belt, Abrasive Material: Alundum Abrasive Particles A #80DAXB-K-FL #80

฿ 2,532.40

BELT ABRASIVE 1 Pack(s)

10 Pieces Per Package

31 Day(s) 120Resin Cloth Belt, Abrasive Material: Alundum Abrasive Particles A #120DAXB-K-FL #120

฿ 2,532.40

BELT ABRASIVE 1 Pack(s)

10 Pieces Per Package

31 Day(s) 150Resin Cloth Belt, Abrasive Material: Alundum Abrasive Particles A #150DAXB-K-FL #150

฿ 2,532.40

BELT ABRASIVE 1 Pack(s)

10 Pieces Per Package

31 Day(s) 240Resin Cloth Belt, Abrasive Material: Alundum Abrasive Particles A #240DAXB-K-FL #240

฿ 2,532.40

BELT ABRASIVE 1 Pack(s)

10 Pieces Per Package

31 Day(s) 320Resin Cloth Belt, Abrasive Material: Alundum Abrasive Particles A #320DAXB-K-FL #320

฿ 2,532.40

BELT ABRASIVE 1 Pack(s)

10 Pieces Per Package

31 Day(s) 400Resin Cloth Belt, Abrasive Material: Alundum Abrasive Particles A #400DAXB-K-FL #400

Loading...

  1. 1

Basic Information

Tool Used Desktop Device (Resinder, etc.) Width(mm) 100 Length(mm) 915
Base Materials Cloth Abrasive material Alundum (Alumina) (AA or A) Material Material: polyester, cotton blended fabric + aluminum oxide
Number Contained In A Packet 1 Box (10 pcs)