(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]
· For polishing all painted surfaces of metals, cars, etc.
Part Number |
---|
3-1827-01 |
3-1827-02 |
3-1827-03 |
3-1827-04 |
3-1827-05 |
3-1827-06 |
3-1827-07 |
3-1827-08 |
3-1827-09 |
3-1827-10 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle Size (#) | Manufacturer Product Name | Manufacturer Model Number |
---|---|---|---|---|---|---|---|---|---|
฿ 4,100.00 | SHEET ABRASIVE | 1 Pack(s) | 100 Pieces Per Package | Same day | 120 | Water-resistant sandpaper DCCS #120 | DCCS #120 | ||
฿ 2,672.69 | WATERPROOF SANDPAPER (D TYPE) | 1 Pack(s) | 100 Pieces Per Package | 31 Day(s) | 150 | Water-resistant sandpaper DCCS #150 | DCCS #150 | ||
฿ 2,880.00 | WATERPROOF SANDPAPER (D TYPE) | 1 Pack(s) | 100 Pieces Per Package | 31 Day(s) | 180 | Water-resistant sandpaper DCCS #180 | DCCS #180 | ||
฿ 3,595.00 | SHEET ABRASIVE | 1 Pack(s) | 100 Pieces Per Package | Same day | 240 | Water-resistant sandpaper DCCS #240 | DCCS #240 | ||
฿ 4,100.00 | SHEET ABRASIVE | 1 Pack(s) | 100 Pieces Per Package | Same day | 320 | Water-resistant sandpaper DCCS #320 | DCCS #320 | ||
฿ 3,595.00 | SHEET ABRASIVE | 1 Pack(s) | 100 Pieces Per Package | Same day | 400 | Water-resistant sandpaper DCCS #400 | DCCS #400 | ||
฿ 3,595.00 | SHEET ABRASIVE | 1 Pack(s) | 100 Pieces Per Package | Same day | 600 | Water-resistant sandpaper DCCS #600 | DCCS #600 | ||
฿ 3,595.00 | SHEET ABRASIVE | 1 Pack(s) | 100 Pieces Per Package | Same day | 800 | Water-resistant sandpaper DCCS #800 | DCCS #800 | ||
฿ 3,349.41 | SHEET ABRASIVE | 1 Pack(s) | 100 Pieces Per Package | Same day | 1000 | Water-resistant sandpaper DCCS #1000 | DCCS #1000 | ||
฿ 3,748.24 | SHEET ABRASIVE | 1 Pack(s) | 100 Pieces Per Package | Same day | 1500 | Water-resistant sandpaper DCCS #1500 | DCCS #1500 |
Loading...
Sheet Type | Waterproof paper | Usage | Hand polish | Abrasive material | Other |
---|---|---|---|---|---|
Width(mm) | 230 | Length(mm) | 280 | Material | Abrasive grain: Silicon carbide |
Number Contained In A Packet | 1 Box (100 Sheets) |
How can we improve?
How can we improve?