1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stand-Type LED-Illuminated Magnifying Glass, Wide 8062D3LED

MAGNIFYING GLASS

Stand-Type LED-Illuminated Magnifying Glass, Wide 8062D3LED
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,120.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stand-type illuminated magnifying glass that shows objects in brilliant, unaltered color.
[Features]
· The lens can be moved backward and forward, vertically or at an angle, and fixed in any position.
· Employs a clear glass lens that does not affect the color of the object being viewed.
· The circular lamp illuminates evenly with minimal shadows, so you can see in brilliant color.
· The large lens makes it easy to see through with both eyes, letting you inspect even large workpieces at a glance.
· Light source from 84 LEDs.
[Applications]
· For measuring and inspection.

Stand-Type Illuminated Magnifying Glass That Shows Objects In Brilliant, Unaltered Color

Stand-type illuminated magnifying glass

The lens can be moved backward and forward, vertically or at an angle, and fixed in any position.
The circular lamp illuminates evenly with minimal shadows, so you can see in brilliant color.
The large, clear‑glass lens makes it easy to see through with both eyes, letting you inspect even large workpieces at a glance with unaltered color.

Product Specifications

Magnification: 2×
Lens diameter: ø190 (diameter: 190 mm)
Light source: LED × 84
Power supply: 100 V AC, 50/60 Hz
Power cord length: 1.8 m
Material: polycarbonate head, SPCC (steel mesh plate) base, glass lens
Size: 600 × 250 × 430 mm (base: 240 × 400 mm)
Weight: approx. 5 kg

Item NumberModel NumberMagnificationLens Diameter (ømm)
1-2962-018062D3LED2.0×190
Part Number
1-2962-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,120.00

MAGNIFYING GLASS 1 Piece(s) 40 Day(s)

Loading...

  1. 1
 

Basic Information

Product Type Stand-Type Magnifying Glass Magnification(x) 2 Light presence With LED Light
Existence or non-existence of scale NA Lens Size(mm) φ190 Size(mm) Main unit: 600×250×430, base: 220×330
Light Source LED x 84 pieces Manufacturer Product Name Stand-Type Magnifying Glass 8062D3LED Manufacturer Model Number 8062D3LED
Weight Approx. 5 kg Material Main Body Head: PC (Polycarbonate), Main Body Base: SPCC (Steel Mesh Plate), Lens: Glass Power Supply AC100V 50/60Hz
Power Cord Length(m) 1.8

Please check the type/dimensions/specifications of the part 1-2962-01 in the Stand-Type LED-Illuminated Magnifying Glass, Wide 8062D3LED series.