1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sand Magic (BROWN)【12 Pieces Per Package】

SAND MAGIC (BROWN)

Sand Magic (BROWN)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,529.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Abrasive polishing grain on extra thick nylon woven fabric peels off stubborn rust and paint.

 
Part Number
3-1795-05
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,529.99

SAND MAGIC (BROWN) 1 Pack(s)

12 Pieces Per Package

5 Day(s)

Loading...

  1. 1

Basic Information

Sheet Type Non-woven fabric (nylon) Usage Hand polish Particle Size(#) 120
Width(mm) 100 Length(mm) 160 Material Nylon Non woven Fabric (With Abrasive Granules)
Manufacturer Product Name SandMagic BROWN #120 Number Contained In A Packet 1 Box (12 Sheets) Application Oxide film/rust removal, scuffing before painting, descaling welded parts, coating film removal.

Please check the type/dimensions/specifications of the part 3-1795-05 in the Sand Magic (BROWN) series.