1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hand Carry Welding Mask (Part Number)

HAND CARRY WELDING MASK

Hand Carry Welding Mask
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 626.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Standard hand-held welding mask.

 
Part Number
3-1775-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 626.02

HAND CARRY WELDING MASK 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Type Welding surface Face piece dimension: Length(mm) 420 Face piece dimension: Width(mm) 240
Material Details Main Body: Compressed Pulp (Jupiter Light), Handle: Wood Size(mm) Depth: 130 Manufacturer Product Name Hand Carry Welding Mask #252
Manufacturer Model Number #252 Weight(g) Approximately 260

Please check the type/dimensions/specifications of the part 3-1775-01 in the Hand Carry Welding Mask series.