1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Radio Wave Controlled Digital Clock with Thermometer and Hygrometer

OFFICE CLOCKS

Radio Wave Controlled Digital Clock with Thermometer and Hygrometer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,545.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·You can also check the indoor environment with the display of the temperature, humidity, and comfort index.

 
Part Number
2-7730-11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,545.00

OFFICE CLOCKS 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Product Type Thermo-hygrometer Size(mm) 300X34X194 Specifications Radio wave correction function provided, fully automatic calendar function provided, battery depletion warning function provided, installed standing or hanging (stowed type stand provided), batteries: 4 AA batteries (included for testing)
Manufacturer Product Name Radio Wave Controlled Digital Clock with Thermometer and Hygrometer SQ432W Manufacturer Model Number SQ432W Material ABS Resin, Front/Glass

Please check the type/dimensions/specifications of the part 2-7730-11 in the Radio Wave Controlled Digital Clock with Thermometer and Hygrometer series.