(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Measuring Ladle, Capacity (ml) 15–35

Measuring Ladle, Capacity (ml) 15–35

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-9070-03

  • Product Type
    Scoop
  • Capacity(ml)
    35
  • Depth(mm)
    35
  • Diameter(φ mm)
    42
  • Handle length
    267
  • Manufacturer Product Name
    Measuring Ladle 079085
  • Manufacturer Model
    79085
  • Material
    Stainless steel (SUS304)
  • Capacity
    1 pc.
Part Number
2-9070-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 580.00

SCOOPS 1 Piece(s) 16 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Scoop
  • Capacity(ml)
    35
  • Depth(mm)
    35
  • Diameter(φ mm)
    42
  • Handle length
    267
  • Manufacturer Product Name
    Measuring Ladle 079085
  • Manufacturer Model
    79085
  • Material
    Stainless steel (SUS304)
  • Capacity
    1 pc.

Product Description

[Features]
· Rust-resistant, durable, and clean.

Specifications of 2-9070-03

  • Product Type
    Scoop
  • Capacity(ml)
    35
  • Depth(mm)
    35
  • Diameter(φ mm)
    42
  • Handle length
    267
  • Manufacturer Product Name
    Measuring Ladle 079085
  • Manufacturer Model
    79085
  • Material
    Stainless steel (SUS304)
  • Capacity
    1 pc.
Part Number
2-9070-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 580.00

SCOOPS 1 Piece(s) 16 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1