(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Handle Silicone Spatula

Stainless Steel Handle Silicone Spatula

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-8664-13

  • Product Type
    Scraper
  • Length(mm)
    278
  • Width(mm)
    33
  • Color
    White
  • Manufacturer Product Name
    Stainless steel handle silicone spatula small
  • Manufacturer Model
    SIL-202
  • Material
    Spatula: Silicone Rubber, Handle: Stainless Steel (SUS304)
  • Set Content
    220~-50℃
  • Heat Resistant Temperature
    220~-50℃
  • Capacity
    1 pc.
Part Number
1-8664-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 754.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 32 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Scraper
  • Length(mm)
    278
  • Width(mm)
    33
  • Color
    White
  • Manufacturer Product Name
    Stainless steel handle silicone spatula small
  • Manufacturer Model
    SIL-202
  • Material
    Spatula: Silicone Rubber, Handle: Stainless Steel (SUS304)
  • Set Content
    220~-50℃
  • Heat Resistant Temperature
    220~-50℃
  • Capacity
    1 pc.

Product Description

[Features]
· Silicone spatulas with excellent heat and chemical resistance.

Specifications of 1-8664-13

  • Product Type
    Scraper
  • Length(mm)
    278
  • Width(mm)
    33
  • Color
    White
  • Manufacturer Product Name
    Stainless steel handle silicone spatula small
  • Manufacturer Model
    SIL-202
  • Material
    Spatula: Silicone Rubber, Handle: Stainless Steel (SUS304)
  • Set Content
    220~-50℃
  • Heat Resistant Temperature
    220~-50℃
  • Capacity
    1 pc.
Part Number
1-8664-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 754.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 32 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1