(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Porcelain Spoon

Porcelain Spoon

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-9036-05

  • Product Type
    Spoon
  • Length(mm)
    237
  • Manufacturer Product Name
    Porcelain Spoon 218a/1
  • Manufacturer Model
    218a/1
  • Set Content
    1000
  • Heat Resistant Temperature
    1000
  • Chemical Composition
    SiO2/63%、 AL2O3/30%
  • Specific Gravity
    2.4g/mL
  • Capacity
    1 pc.
Part Number
2-9036-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 1,347.00

SPOONS 1 Piece(s) 20 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Spoon
  • Length(mm)
    237
  • Manufacturer Product Name
    Porcelain Spoon 218a/1
  • Manufacturer Model
    218a/1
  • Set Content
    1000
  • Heat Resistant Temperature
    1000
  • Chemical Composition
    SiO2/63%、 AL2O3/30%
  • Specific Gravity
    2.4g/mL
  • Capacity
    1 pc.

Product Description

[Features]
· It can also be used as a spatula (excluding 218a/1).

Specifications of 2-9036-05

  • Product Type
    Spoon
  • Length(mm)
    237
  • Manufacturer Product Name
    Porcelain Spoon 218a/1
  • Manufacturer Model
    218a/1
  • Set Content
    1000
  • Heat Resistant Temperature
    1000
  • Chemical Composition
    SiO2/63%、 AL2O3/30%
  • Specific Gravity
    2.4g/mL
  • Capacity
    1 pc.
Part Number
2-9036-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 1,347.00

SPOONS 1 Piece(s) 20 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1