(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Cord Head Clip

Cord Head Clip

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/03/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3-1585-05

  • Product Type
    Clip
  • Material
    Other
  • Color
    Green
  • Manufacturer Product Name
    Conical Clip C18960024E
  • Manufacturer Model
    C18960024E
  • Detailed Material
    POM (Polyacetal)
  • Compatible Upper Sliding Portion Diameter(φ mm)
    24
  • Internal Capacity
    1 pc.
Part Number
3-1585-05 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 148.00

฿ 96.01

PLUG/SPOID 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Clip
  • Material
    Other
  • Color
    Green
  • Manufacturer Product Name
    Conical Clip C18960024E
  • Manufacturer Model
    C18960024E
  • Detailed Material
    POM (Polyacetal)
  • Compatible Upper Sliding Portion Diameter(φ mm)
    24
  • Internal Capacity
    1 pc.

Specifications of 3-1585-05

  • Product Type
    Clip
  • Material
    Other
  • Color
    Green
  • Manufacturer Product Name
    Conical Clip C18960024E
  • Manufacturer Model
    C18960024E
  • Detailed Material
    POM (Polyacetal)
  • Compatible Upper Sliding Portion Diameter(φ mm)
    24
  • Internal Capacity
    1 pc.
Part Number
3-1585-05 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 148.00

฿ 96.01

PLUG/SPOID 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1