(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Craft Paper Backed Tape, Tagging Tape (Sekisui)

Craft Paper Backed Tape, Tagging Tape (Sekisui)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 246.39 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-1766-01
3-1766-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Manufacturer Product Name Manufacturer Model Number Net Content

฿ 246.39

CRAFT TAPES 1 Piece(s) Quote Displayed content: Handle with Care (white text) Sekisui Craft Tag Tape "Handle with Care" KNT03T 1 Roll

฿ 263.28

CRAFT TAPES 1 Piece(s) Same day Displayed content: Fragile (white text) Sekisui Craft Tag Tape "Fragile" KNT03W 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Red Type
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Adhesiveness
    3.3 N/10 mm (Reference)
  • Tensile Strength
    60 N/10 mm (Reference)
  • Base Material
    Craft Paper
  • Adhesive Agent Material
    Rubber-Based
  • Net Content
    1 Roll

Product Description

[Features]
· Simultaneous packaging and display
· Excellent moisture resistance and also works extremely well at high as well as low temperatures.

Part Number
3-1766-01
3-1766-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Manufacturer Product Name Manufacturer Model Number Net Content

฿ 246.39

CRAFT TAPES 1 Piece(s) Quote Displayed content: Handle with Care (white text) Sekisui Craft Tag Tape "Handle with Care" KNT03T 1 Roll

฿ 263.28

CRAFT TAPES 1 Piece(s) Same day Displayed content: Fragile (white text) Sekisui Craft Tag Tape "Fragile" KNT03W 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1