(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Craft Paper Backed Tape (Sekisui)

Craft Paper Backed Tape (Sekisui)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 109.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-1765-01
3-1765-51
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Manufacturer Product Name Net Content

฿ 109.00

CRAFT TAPES 1 Piece(s) - 17 Day(s) Sekisui Craft Tape 50 mm×50 m×0.14 mm 1 Roll

฿ 3,511.25

CRAFT TAPES 1 Pack(s)

50 Pieces Per Package

Quote Sekisui Craft Tape 50 mm × 50 m × 0.14 mm 1 Box (50 Rolls) 1 Pack (50 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Adhesiveness
    3.3 N/10 mm (Reference)
  • Tensile Strength
    60 N/10 mm (Reference)
  • Manufacturer Model Number
    No.500
  • Base Material
    Craft Paper
  • Adhesive Agent Material
    Rubber-Based

Product Description

[Features]
· Suitable for cardboard packaging
· Excellent moisture resistance and also works extremely well at high as well as low temperatures.

Part Number
3-1765-01
3-1765-51
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Manufacturer Product Name Net Content

฿ 109.00

CRAFT TAPES 1 Piece(s) - 17 Day(s) Sekisui Craft Tape 50 mm×50 m×0.14 mm 1 Roll

฿ 3,511.25

CRAFT TAPES 1 Pack(s)

50 Pieces Per Package

Quote Sekisui Craft Tape 50 mm × 50 m × 0.14 mm 1 Box (50 Rolls) 1 Pack (50 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1