(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cloth Adhesive Tape (For Packaging) 50 mm × 25 m × 0.2 mm

Cloth Adhesive Tape (For Packaging) 50 mm × 25 m × 0.2 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 188.28 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-1761-01
3-1761-51
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Manufacturer Product Name Net Content

฿ 188.28

ADHESIVE CLOTH TAPES 1 Piece(s) - 5 Day(s) Cloth adhesive tape, for packaging 50 mm×25m×0.2 mm 1 Roll

฿ 3,386.00

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

Same day Cloth Adhesive Tape for Packing 50 mm x 25 m x 0.2 mm 1 Box (30 Rolls) 1 Pack (30 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.2
  • Adhesiveness
    11.0 N/25 mm (Reference)
  • Manufacturer Model Number
    No.8015
  • Specifications
    Ball Tack (Guideline): Ball No. 32 or Greater
  • Base Material
    Staple fiber, PET (polyethylene terephthalate)

Product Description

A super-economy type cloth tape for packaging.
[Features]
· Uses a highly viscous natural rubber-based adhesive, so it will stick securely even to uneven surfaces.
· Has great workability as it easily rolls back up and can easily be cut by hand.
· A general packaging adhesive tape made in Japan.
[Applications]
· Ideal for sealing cardboard boxes, repairing general packaging, etc.

Part Number
3-1761-01
3-1761-51
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Manufacturer Product Name Net Content

฿ 188.28

ADHESIVE CLOTH TAPES 1 Piece(s) - 5 Day(s) Cloth adhesive tape, for packaging 50 mm×25m×0.2 mm 1 Roll

฿ 3,386.00

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

Same day Cloth Adhesive Tape for Packing 50 mm x 25 m x 0.2 mm 1 Box (30 Rolls) 1 Pack (30 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Cloth Adhesive Tape No. 8015 Specifications

Part NumberProduct NameModel Number
3-1761-01Cloth adhesive tape, for packaging, 50 mm × 25 m × 0.2 mmNo. 8015
3-1761-51Cloth adhesive tape, for packaging, 50 mm × 25 m × 0.2 mm, 1 box (30 rolls)No. 8015

Common specifications

Product classification: packaging tape
Width × length × thickness: 50 mm × 25 m × 0.2 mm
Materials: base material / staple fiber, PET (polyethylene terephthalate); adhesive / natural rubber-based
Adhesive strength (reference): 11.0 N / 25 mm
Ball tack (reference): Ball No. 32 or greater