(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vinyl Tape (117, Scotch®) for Electrical Insulation

Vinyl Tape (117, Scotch®) for Electrical Insulation

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 35.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-1648-01
3-1648-02
3-1648-03
3-1648-04
3-1648-05
3-1648-06
3-1648-07
3-1648-09
3-1649-01
3-1649-03
3-1649-04
3-1649-05
3-1649-06
3-1649-07
3-1649-08
3-1649-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Length
(m)
Detailed colors Manufacturer Product Name Manufacturer Model Number Net Content

฿ 35.00

VINYL TAPES 1 Piece(s) Same day Black 10 Black Vinyl tape 117 for electrical insulation, 19 mm x 10 m x 0.2 t, black 117 Black 1 Roll

฿ 63.87

VINYL TAPES 1 Piece(s) Same day Black 10 Gray Vinyl tape 117 for electrical insulation, 19 mm x 10 m x 0.2 t, gray 117 Gray 1 Roll

฿ 63.87

VINYL TAPES 1 Piece(s) Same day Red Type 10 Red Vinyl tape 117 for electrical insulation, 19 mm x 10 m x 0.2 t, red 117 Red 1 Roll

฿ 35.00

VINYL TAPES 1 Piece(s) Same day White Type 10 White Vinyl tape 117 for electrical insulation, 19 mm x 10 m x 0.2 t, white 117 White 1 Roll

฿ 35.00

VINYL TAPES 1 Piece(s) Same day Blue Type 10 Blue Vinyl tape 117 for electrical insulation, 19 mm x 10 m x 0.2 t, blue 117 Blue 1 Roll

฿ 63.87

VINYL TAPES 1 Piece(s) 5 Day(s) Yellows 10 Yellow Vinyl tape 117 for electrical insulation, 19 mm x 10 m x 0.2 t, yellow 117 Yellow 1 Roll

฿ 63.87

VINYL TAPES 1 Piece(s) Same day Green 10 Green Vinyl tape 117 for electrical insulation, 19 mm x 10 m x 0.2 t, green 117 Green 1 Roll

฿ 63.87

VINYL TAPES 1 Piece(s) Same day Brown-based 10 Beige Vinyl tape 117 for electrical insulation, 19 mm x 10 m x 0.2 t, beige 117 Beige 1 Roll

฿ 55.00

VINYL TAPES 1 Piece(s) Same day Black 20 Black Vinyl tape 117 for electrical insulation, 19 mm x 20 m x 0.2 t, black 117 Black 20 1 Roll

฿ 100.65

VINYL TAPES 1 Piece(s) Same day Red Type 20 Red Vinyl tape 117 for electrical insulation, 19 mm x 20 m x 0.2 t, red 117 Red 20 1 Roll

฿ 100.65

VINYL TAPES 1 Piece(s) 5 Day(s) White Type 20 White Vinyl tape 117 for electrical insulation, 19 mm x 20 m x 0.2 t, white 117 White 20 1 Roll

฿ 89.00

VINYL TAPES 1 Piece(s) Same day Blue Type 20 Blue Vinyl tape 117 for electrical insulation, 19 mm x 20 m x 0.2 t, blue 117 Blue 20 1 Roll

฿ 100.65

VINYL TAPES 1 Piece(s) Same day Yellows 20 Yellow Vinyl tape 117 for electrical insulation, 19 mm x 20 m x 0.2 t, yellow 117 Yellow 20 1 Roll

฿ 55.00

VINYL TAPES 1 Piece(s) Same day Green 20 Green Vinyl tape 117 for electrical insulation, 19 mm x 20 m x 0.2 t, green 117 Green 20 1 Roll

฿ 96.06

VINYL TAPES 1 Piece(s) 5 Day(s) Transparency 20 Transparency Vinyl tape 117 for electrical insulation, 19 mm x 20 m x 0.2 t, transparent 117 Transparency 20 1 Roll

฿ 100.65

VINYL TAPES 1 Piece(s) Same day Blue Type 20 Light Blue Vinyl tape 117 for electrical insulation, 19 mm x 20 m x 0.2 t, light blue 117 Light Blue 20 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    19
  • Thickness(mm)
    0.2
  • Adhesiveness
    2.0 N / 10 mm (Steel)
  • Tensile Strength
    25N/10mm
  • Operating Temperature Range(°C)
    -10 – 80
  • Specifications
    Lead-free (no intentional content)
  • Base Material
    PVC (Polyvinyl Chloride Resin)
  • Adhesive Agent Material
    Rubber-Based
  • Standard
    JIS C 2336 standard product
  • Net Content
    1 Roll

Product Description

[Features]
· Since flexible film is used, it is stretchable and conforms even to uneven surfaces.
· Suitable for primary electrical insulation up to 600 V in electrical wiring work.

Part Number
3-1648-01
3-1648-02
3-1648-03
3-1648-04
3-1648-05
3-1648-06
3-1648-07
3-1648-09
3-1649-01
3-1649-03
3-1649-04
3-1649-05
3-1649-06
3-1649-07
3-1649-08
3-1649-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Length
(m)
Detailed colors Manufacturer Product Name Manufacturer Model Number Net Content

฿ 35.00

VINYL TAPES 1 Piece(s) Same day Black 10 Black Vinyl tape 117 for electrical insulation, 19 mm x 10 m x 0.2 t, black 117 Black 1 Roll

฿ 63.87

VINYL TAPES 1 Piece(s) Same day Black 10 Gray Vinyl tape 117 for electrical insulation, 19 mm x 10 m x 0.2 t, gray 117 Gray 1 Roll

฿ 63.87

VINYL TAPES 1 Piece(s) Same day Red Type 10 Red Vinyl tape 117 for electrical insulation, 19 mm x 10 m x 0.2 t, red 117 Red 1 Roll

฿ 35.00

VINYL TAPES 1 Piece(s) Same day White Type 10 White Vinyl tape 117 for electrical insulation, 19 mm x 10 m x 0.2 t, white 117 White 1 Roll

฿ 35.00

VINYL TAPES 1 Piece(s) Same day Blue Type 10 Blue Vinyl tape 117 for electrical insulation, 19 mm x 10 m x 0.2 t, blue 117 Blue 1 Roll

฿ 63.87

VINYL TAPES 1 Piece(s) 5 Day(s) Yellows 10 Yellow Vinyl tape 117 for electrical insulation, 19 mm x 10 m x 0.2 t, yellow 117 Yellow 1 Roll

฿ 63.87

VINYL TAPES 1 Piece(s) Same day Green 10 Green Vinyl tape 117 for electrical insulation, 19 mm x 10 m x 0.2 t, green 117 Green 1 Roll

฿ 63.87

VINYL TAPES 1 Piece(s) Same day Brown-based 10 Beige Vinyl tape 117 for electrical insulation, 19 mm x 10 m x 0.2 t, beige 117 Beige 1 Roll

฿ 55.00

VINYL TAPES 1 Piece(s) Same day Black 20 Black Vinyl tape 117 for electrical insulation, 19 mm x 20 m x 0.2 t, black 117 Black 20 1 Roll

฿ 100.65

VINYL TAPES 1 Piece(s) Same day Red Type 20 Red Vinyl tape 117 for electrical insulation, 19 mm x 20 m x 0.2 t, red 117 Red 20 1 Roll

฿ 100.65

VINYL TAPES 1 Piece(s) 5 Day(s) White Type 20 White Vinyl tape 117 for electrical insulation, 19 mm x 20 m x 0.2 t, white 117 White 20 1 Roll

฿ 89.00

VINYL TAPES 1 Piece(s) Same day Blue Type 20 Blue Vinyl tape 117 for electrical insulation, 19 mm x 20 m x 0.2 t, blue 117 Blue 20 1 Roll

฿ 100.65

VINYL TAPES 1 Piece(s) Same day Yellows 20 Yellow Vinyl tape 117 for electrical insulation, 19 mm x 20 m x 0.2 t, yellow 117 Yellow 20 1 Roll

฿ 55.00

VINYL TAPES 1 Piece(s) Same day Green 20 Green Vinyl tape 117 for electrical insulation, 19 mm x 20 m x 0.2 t, green 117 Green 20 1 Roll

฿ 96.06

VINYL TAPES 1 Piece(s) 5 Day(s) Transparency 20 Transparency Vinyl tape 117 for electrical insulation, 19 mm x 20 m x 0.2 t, transparent 117 Transparency 20 1 Roll

฿ 100.65

VINYL TAPES 1 Piece(s) Same day Blue Type 20 Light Blue Vinyl tape 117 for electrical insulation, 19 mm x 20 m x 0.2 t, light blue 117 Light Blue 20 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1