(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Low VOC Adhesive Tape

Low VOC Adhesive Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 3-1626-01

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    19
  • Length(m)
    20
  • Thickness(mm)
    0.13
  • Adhesiveness
    2.18 N/19 mm (Reference)
  • Tensile Strength
    39.2 N/19 mm (Guide)
  • Manufacturer Product Name
    NITTO Low VOC Adhesive Tape 19 mm × 20 m × 0.13 mm No.2100STV Black
  • Manufacturer Model Number
    №2100STV
  • Base Material
    PVC (Polyvinyl Chloride Resin) Film
  • Adhesive Agent Material
    Rubber-Based
  • Net Content
    1 Roll
Part Number
3-1626-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Net Content

฿ 118.35

VINYL TAPES 1 Piece(s) Same day 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    19
  • Length(m)
    20
  • Thickness(mm)
    0.13
  • Adhesiveness
    2.18 N/19 mm (Reference)
  • Tensile Strength
    39.2 N/19 mm (Guide)
  • Manufacturer Product Name
    NITTO Low VOC Adhesive Tape 19 mm × 20 m × 0.13 mm No.2100STV Black
  • Manufacturer Model Number
    №2100STV
  • Base Material
    PVC (Polyvinyl Chloride Resin) Film
  • Adhesive Agent Material
    Rubber-Based
  • Net Content
    1 Roll

Product Description

Vinyl tape for wire harnesses.
[Features]
· Tape developed for the protection and bundling of wire harnesses (electrical wires).
· A long-time best-selling vinyl tape for automotive wire harnesses.
· Environmentally-friendly tape.
[Applications]
· For the protection and bundling of wire harnesses (electrical wires).

Specifications of 3-1626-01

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    19
  • Length(m)
    20
  • Thickness(mm)
    0.13
  • Adhesiveness
    2.18 N/19 mm (Reference)
  • Tensile Strength
    39.2 N/19 mm (Guide)
  • Manufacturer Product Name
    NITTO Low VOC Adhesive Tape 19 mm × 20 m × 0.13 mm No.2100STV Black
  • Manufacturer Model Number
    №2100STV
  • Base Material
    PVC (Polyvinyl Chloride Resin) Film
  • Adhesive Agent Material
    Rubber-Based
  • Net Content
    1 Roll
Part Number
3-1626-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Net Content

฿ 118.35

VINYL TAPES 1 Piece(s) Same day 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Low VOC Adhesive Tape Features

Low VOC Adhesive Tape external appearance

Low VOC Adhesive Tape external appearance

Width × length × thickness: 19 mm × 20 m × 0.13 mm
Color: black
Materials: base material / PVC; film, adhesive / rubber-based
Adhesive strength (reference): 2.18 N / 19 mm
Tensile strength (reference): 39.2 N / 19 mm