(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vinyl Adhesive Tape

Vinyl Adhesive Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 3-1624-01

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    19
  • Length(m)
    20
  • Thickness(mm)
    0.19
  • Tensile Strength
    69.5 N/19 mm (Reference)
  • Manufacturer Product Name
    NITTO Vinyl Adhesive Tape 19 mm x 20 m x 0.19 t Black
  • Manufacturer Model Number
    №223S
  • Specifications
    Peel Adhesion (Approximate): 5.2 N / 19 mm
  • Base Material
    PVC (Polyvinyl Chloride Resin)
  • Adhesive Agent Material
    Rubber-Based
  • Standard
    UL 510 Flame Retardant・E34833、CSA C22.2 №197-M1983・028317_0_000
  • Net Content
    1 Roll
Part Number
3-1624-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Net Content

฿ 129.45

VINYL TAPES 1 Piece(s) Same day 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    19
  • Length(m)
    20
  • Thickness(mm)
    0.19
  • Tensile Strength
    69.5 N/19 mm (Reference)
  • Manufacturer Product Name
    NITTO Vinyl Adhesive Tape 19 mm x 20 m x 0.19 t Black
  • Manufacturer Model Number
    №223S
  • Specifications
    Peel Adhesion (Approximate): 5.2 N / 19 mm
  • Base Material
    PVC (Polyvinyl Chloride Resin)
  • Adhesive Agent Material
    Rubber-Based
  • Standard
    UL 510 Flame Retardant・E34833、CSA C22.2 №197-M1983・028317_0_000
  • Net Content
    1 Roll

Product Description

Vinyl tape for wrapping CRT degaussing coils and for electrical insulation.
[Features]
· UL standard compliant.
· Excellent flame retardant and electrical insulation properties.
· The only vinyl tape with UL certification.
· Compliant with American UL (Underwriters Laboratories) standards.
· Compliant with Canadian CSA (Canadian Standards Association) standards.
[Applications]
· Can be used to wrap corner surfaces on degaussing coils.

Specifications of 3-1624-01

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    19
  • Length(m)
    20
  • Thickness(mm)
    0.19
  • Tensile Strength
    69.5 N/19 mm (Reference)
  • Manufacturer Product Name
    NITTO Vinyl Adhesive Tape 19 mm x 20 m x 0.19 t Black
  • Manufacturer Model Number
    №223S
  • Specifications
    Peel Adhesion (Approximate): 5.2 N / 19 mm
  • Base Material
    PVC (Polyvinyl Chloride Resin)
  • Adhesive Agent Material
    Rubber-Based
  • Standard
    UL 510 Flame Retardant・E34833、CSA C22.2 №197-M1983・028317_0_000
  • Net Content
    1 Roll
Part Number
3-1624-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Net Content

฿ 129.45

VINYL TAPES 1 Piece(s) Same day 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Vinyl Adhesive Tape Features

Vinyl Adhesive Tape external appearance

Vinyl Adhesive Tape external appearance

Width × length × thickness: 19 mm × 20 m × 0.19 mm
Color: black
Materials: base material / PVC, adhesive / rubber-based
Tensile adhesive strength (reference): 5.2 N / 19 mm
Tensile strength (reference): 69.5 N / 19 mm
Standards: UL510 Flame Retardant, E34833, CSA C22.2, No. 197-M1983 028317_0_000