(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Color PP Band For Machines, 12 mm × 3,000 m × 0.58 mm / 15.5 mm × 2,500 m × 0.58 mm

Color PP Band For Machines, 12 mm × 3,000 m × 0.58 mm / 15.5 mm × 2,500 m × 0.58 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 3-1621-04

  • Product Type
    For Mechanical Use
  • Width(mm)
    15.5
  • Length(m)
    2500
  • Thickness(mm)
    0.58±0.05
  • Strength
    1,176 (120 kgf) N or more
  • Color
    Yellow
  • Extensibility
    20% or less
  • Manufacturer Product Name
    Color PP Band (Machine Tightening) GOB-15.5 15.5 mm x 2,500 m Yellow
  • Manufacturer Model Number
    GOB-15.5
  • Weight(g)
    Approx. 9,200±500
  • Material
    PP (Polypropylene)
  • Amount Of Content
    1 Roll
Part Number
3-1621-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,285.72

PP BANDS FOR MACHINE 1 Piece(s) 5 Day(s) 1 Roll

Basic Specifications

  • Product Type
    For Mechanical Use
  • Width(mm)
    15.5
  • Length(m)
    2500
  • Thickness(mm)
    0.58±0.05
  • Strength
    1,176 (120 kgf) N or more
  • Color
    Yellow
  • Extensibility
    20% or less
  • Manufacturer Product Name
    Color PP Band (Machine Tightening) GOB-15.5 15.5 mm x 2,500 m Yellow
  • Manufacturer Model Number
    GOB-15.5
  • Weight(g)
    Approx. 9,200±500
  • Material
    PP (Polypropylene)
  • Amount Of Content
    1 Roll

Product Description

A PP band made of safety materials ideal for packaging.
[Features]
· Extremely strong, yet also light and flexible, making it easy to work with.
· Non-absorbent and won't weaken when wet, this tape can be used to safely and attractively wrap products, giving them a sense of quality.
[Applications]
· Ideal for automatic packing machines and semi-automatic packing machines.

Specifications of 3-1621-04

  • Product Type
    For Mechanical Use
  • Width(mm)
    15.5
  • Length(m)
    2500
  • Thickness(mm)
    0.58±0.05
  • Strength
    1,176 (120 kgf) N or more
  • Color
    Yellow
  • Extensibility
    20% or less
  • Manufacturer Product Name
    Color PP Band (Machine Tightening) GOB-15.5 15.5 mm x 2,500 m Yellow
  • Manufacturer Model Number
    GOB-15.5
  • Weight(g)
    Approx. 9,200±500
  • Material
    PP (Polypropylene)
  • Amount Of Content
    1 Roll
Part Number
3-1621-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,285.72

PP BANDS FOR MACHINE 1 Piece(s) 5 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

PP Band For Mechanical Use Specifications

Part NumberProduct NameModel NumberLength
3-1621-03Color PP band (machine tightening) GOB-15.5 15.5 mm × 2,500 m blueGOB-15.52,500 m
3-1621-04Color PP band (machine tightening) GOB-15.5 15.5 mm × 2,500 m yellowGOB-15.52,500 m
3-1621-01Color PP band (machine tightening) GOB-12 12 mm × 3,000 m blueGOB-123,000 m
3-1621-02Color PP band (machine tightening) GOB-12 12 mm × 3,000 m yellowGOB-123,000 m

Common specifications
Product classification: banding tape
Applications: For binding machinery
Material: PP (polypropylene)
Thickness: 0.50 ±0.05 mm