(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-306-01 |
2-306-04 |
2-306-12 |
2-306-13 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Details Type | Color | Material | Manufacturer Product Name | Manufacturer Model | Arrangement | Pocket size (mm) |
Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,899.29 |
WAFER CARRIER/PRECISION TOOL | 1 Pack(s) |
10 Pieces Per Package |
Same day | Main Body | Natural | ABS Resin | Tip Tray H44-999-1415 | H44-999-1415 (Main Body) | 3 x 3 | 25.40×25.40×3.3 | 1 Pack (10 pcs) | ||
฿ 2,902.38 |
WAFER CARRIER/PRECISION TOOL | 1 Pack(s) |
10 Pieces Per Package |
Same day | Main Body | Natural | ABS Resin | Tip Tray H44-1550-1415 | H44-1550-1415 (Main Body) | 2×2 | 39.37×39.37×2.79 | 1 Pack (10 pcs) | ||
฿ 3,054.18 |
WAFER CARRIER/PRECISION TOOL | 1 Pack(s) |
10 Pieces Per Package |
Same day | Cover | Transparency | Polystyrene | Tip Tray H44-02-1216 | H44-02-1216 (Cover) | - | - | 1 Pack (10 pcs) | ||
฿ 261.54 |
WAFER CARRIER/PRECISION TOOL | 1 Pack(s) |
2 Pieces Per Package |
Same day | Clip | Natural | PP (Polypropylene) | Tip Tray H44-04-0615 | H44-04-0615 (Clip) | - | - | 1 Pack (2 pcs.) |
[Features]
· Subdivided tip trays are available.
· Suitable for various processing stages and shipping cases for chip components.
Part Number |
---|
2-306-01 |
2-306-04 |
2-306-12 |
2-306-13 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Details Type | Color | Material | Manufacturer Product Name | Manufacturer Model | Arrangement | Pocket size (mm) |
Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,899.29 |
WAFER CARRIER/PRECISION TOOL | 1 Pack(s) |
10 Pieces Per Package |
Same day | Main Body | Natural | ABS Resin | Tip Tray H44-999-1415 | H44-999-1415 (Main Body) | 3 x 3 | 25.40×25.40×3.3 | 1 Pack (10 pcs) | ||
฿ 2,902.38 |
WAFER CARRIER/PRECISION TOOL | 1 Pack(s) |
10 Pieces Per Package |
Same day | Main Body | Natural | ABS Resin | Tip Tray H44-1550-1415 | H44-1550-1415 (Main Body) | 2×2 | 39.37×39.37×2.79 | 1 Pack (10 pcs) | ||
฿ 3,054.18 |
WAFER CARRIER/PRECISION TOOL | 1 Pack(s) |
10 Pieces Per Package |
Same day | Cover | Transparency | Polystyrene | Tip Tray H44-02-1216 | H44-02-1216 (Cover) | - | - | 1 Pack (10 pcs) | ||
฿ 261.54 |
WAFER CARRIER/PRECISION TOOL | 1 Pack(s) |
2 Pieces Per Package |
Same day | Clip | Natural | PP (Polypropylene) | Tip Tray H44-04-0615 | H44-04-0615 (Clip) | - | - | 1 Pack (2 pcs.) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?