(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ESD EPA Floor Marking Tape

ESD EPA Floor Marking Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-9983-01

  • Product Type
    Tape for Cleanroom
  • Width(mm)
    50
  • Length(m)
    33
  • Thickness(mm)
    0.142
  • Thickness Tolerance
    ±0.0005
  • Manufacturer Product Name
    Floor Marking Tape EPAAS50
  • Manufacturer Model
    EPAAS50
  • JAN Code
    4571110722589
  • Specifications
    Double Packaging
  • Material
    Body: PVC (vinyl chloride resin) surface PET coat, Core: PE (polyethylene)
  • Surface resistance value(Ω)
    Tape Surface: 1 x 10⁶-⁸/□, Adhesive Surface: 1 x 10⁷-⁹/□
  • Internal Capacity
    1 pc.
Part Number
2-9983-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 1,840.23

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Tape for Cleanroom
  • Width(mm)
    50
  • Length(m)
    33
  • Thickness(mm)
    0.142
  • Thickness Tolerance
    ±0.0005
  • Manufacturer Product Name
    Floor Marking Tape EPAAS50
  • Manufacturer Model
    EPAAS50
  • JAN Code
    4571110722589
  • Specifications
    Double Packaging
  • Material
    Body: PVC (vinyl chloride resin) surface PET coat, Core: PE (polyethylene)
  • Surface resistance value(Ω)
    Tape Surface: 1 x 10⁶-⁸/□, Adhesive Surface: 1 x 10⁷-⁹/□
  • Internal Capacity
    1 pc.

Product Description

[Features]
· Suitable for identifying EPA (ESD Protected Area) floors.

Specifications of 2-9983-01

  • Product Type
    Tape for Cleanroom
  • Width(mm)
    50
  • Length(m)
    33
  • Thickness(mm)
    0.142
  • Thickness Tolerance
    ±0.0005
  • Manufacturer Product Name
    Floor Marking Tape EPAAS50
  • Manufacturer Model
    EPAAS50
  • JAN Code
    4571110722589
  • Specifications
    Double Packaging
  • Material
    Body: PVC (vinyl chloride resin) surface PET coat, Core: PE (polyethylene)
  • Surface resistance value(Ω)
    Tape Surface: 1 x 10⁶-⁸/□, Adhesive Surface: 1 x 10⁷-⁹/□
  • Internal Capacity
    1 pc.
Part Number
2-9983-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 1,840.23

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1