(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ASPURE Disposable Socks

ASPURE Disposable Socks

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-2133-01

  • Product Type
    Socks
  • Size
    Configurable
  • Overall Length(cm)
    40
  • Manufacturer Product Name
    AP Clean Disposable Socks MDS100
  • Manufacturer Model
    MDS-100
  • JAN Code
    4560111751674
  • Material
    Polyester 100%
  • Capacity
    1 Pack (100 pcs)
Part Number
2-2133-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 4,544.21

SOCKS/SHOES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

6 Day(s) 1 Pack (100 pcs)

Basic Specifications

  • Product Type
    Socks
  • Size
    Configurable
  • Overall Length(cm)
    40
  • Manufacturer Product Name
    AP Clean Disposable Socks MDS100
  • Manufacturer Model
    MDS-100
  • JAN Code
    4560111751674
  • Material
    Polyester 100%
  • Capacity
    1 Pack (100 pcs)

Product Description

[Features]
・ Disposable socks for cleanrooms
・ It has low dust generation material, so it can be used in a cleanroom
・ As it is a straight type, it fits regardless of the shape and size of the foot

Specifications of 2-2133-01

  • Product Type
    Socks
  • Size
    Configurable
  • Overall Length(cm)
    40
  • Manufacturer Product Name
    AP Clean Disposable Socks MDS100
  • Manufacturer Model
    MDS-100
  • JAN Code
    4560111751674
  • Material
    Polyester 100%
  • Capacity
    1 Pack (100 pcs)
Part Number
2-2133-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 4,544.21

SOCKS/SHOES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

6 Day(s) 1 Pack (100 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1