(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ASPURE Cleanroom Cap

ASPURE Cleanroom Cap

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 230.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-4936-01
2-4936-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Manufacturer Product Name Manufacturer Model JAN Code Internal Capacity

฿ 287.56

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) Same day White AP Clean Room Cap SCW White SCW 4571110714522 1 pc.

฿ 230.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 5 Day(s) Blue AP Clean Room Cap SCB Blue SCB 4571110714553 1 pc.

Basic Specifications

  • Product Type
    Cap
  • Specifications
    With Shoulder
  • Size
    Configurable
  • Material
    100% Polyester with Conductive Thread (Stripe)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Internal Capacity
    1 pc.

Product Description

[Features]
·This is a cap with excellent cost-effectiveness.
·Materials: 100% polyester with conductive thread (stripe)

Part Number
2-4936-01
2-4936-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Manufacturer Product Name Manufacturer Model JAN Code Internal Capacity

฿ 287.56

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) Same day White AP Clean Room Cap SCW White SCW 4571110714522 1 pc.

฿ 230.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 5 Day(s) Blue AP Clean Room Cap SCB Blue SCB 4571110714553 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1