(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ASPURE Cushion Hood

ASPURE Cushion Hood

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 813.39 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-2125-01
2-2125-02
2-2126-01
2-2126-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Size Manufacturer Product Name Manufacturer Model JAN Code Internal Capacity

฿ 813.39

HOOD/CAP FOR CLEAN ROOM 2 Piece(s) 5 Day(s) White M ASPURE Cushion Hood SFCW White M SFCW 4560111750394 1 pc.

฿ 813.39

HOOD/CAP FOR CLEAN ROOM 2 Piece(s) 5 Day(s) White L ASPURE Cushion Hood SFCW White L SFCW 4560111750400 1 pc.

฿ 932.75

HOOD/CAP FOR CLEAN ROOM 2 Piece(s) 5 Day(s) Blue M ASPURE Cushion Hood SFCB Blue M SFCB 4560111750417 1 pc.

฿ 894.16

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 5 Day(s) Blue L ASPURE Cushion Hood SFCB Blue L SFCB 4560111750424 1 pc.

Basic Specifications

  • Product Type
    Hood
  • Specifications
    With Shoulder
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    100% Polyester with Conductive Thread (Stripe)
  • Surface resistance value(Ω)
    10⁶~⁹/□
  • Internal Capacity
    1 pc.

Product Description

[Features]
· Comes with a cushion pad which makes it suitable for safety measures in cleanrooms.
· Conductive thread is woven in, making the product suitable for antistatic environments.
· It comes with a cushion pad to protect the top of the head.

Part Number
2-2125-01
2-2125-02
2-2126-01
2-2126-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Size Manufacturer Product Name Manufacturer Model JAN Code Internal Capacity

฿ 813.39

HOOD/CAP FOR CLEAN ROOM 2 Piece(s) 5 Day(s) White M ASPURE Cushion Hood SFCW White M SFCW 4560111750394 1 pc.

฿ 813.39

HOOD/CAP FOR CLEAN ROOM 2 Piece(s) 5 Day(s) White L ASPURE Cushion Hood SFCW White L SFCW 4560111750400 1 pc.

฿ 932.75

HOOD/CAP FOR CLEAN ROOM 2 Piece(s) 5 Day(s) Blue M ASPURE Cushion Hood SFCB Blue M SFCB 4560111750417 1 pc.

฿ 894.16

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 5 Day(s) Blue L ASPURE Cushion Hood SFCB Blue L SFCB 4560111750424 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1