Locker with Ultraviolet Sterilizing Lamp ALG-G

Caution
Product Description
There is a hanger pipe on the top, so you can use it as a locker for white coats if you remove the shelf.
[Features]
· When you open the door, the sterilization lamp turns off.
[Specifications]
· external dimension (mm): 880 x 515 x 1790
· inner dimension (mm): 810 x 400 x 1580
· Germicidal Lamp: 15W/ 4Lamps
· Shelf board: 10pieces
· Weight: apporox.83.6kg
· Power supply: AC100V 50/60Hz(Switching type) Length: 2.8m
· Timer: 60minutes