(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Burette with PTFE Valve Total Length (mm) 600–860

Burette with PTFE Valve Total Length (mm) 600–860

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-879-03

  • Product Type
    Burette
  • Capacity(ml)
    50
  • Material
    Hard Glass
  • One Gradation(ml)
    0.1
  • Overall Length(mm)
    860
  • Volume tolerance(ml)
    ±0.05
  • Product Name
    Burette 16420500FA 50 mL
  • Part Number
    16420500FA
  • Material Details
    Main Body: Hard Glass, Stop Valve: PTFE (Ethylene Tetrafluoride)
  • Internal Capacity
    1 pc.
Part Number
2-879-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 5,633.00

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Burette
  • Capacity(ml)
    50
  • Material
    Hard Glass
  • One Gradation(ml)
    0.1
  • Overall Length(mm)
    860
  • Volume tolerance(ml)
    ±0.05
  • Product Name
    Burette 16420500FA 50 mL
  • Part Number
    16420500FA
  • Material Details
    Main Body: Hard Glass, Stop Valve: PTFE (Ethylene Tetrafluoride)
  • Internal Capacity
    1 pc.

Specifications of 2-879-03

  • Product Type
    Burette
  • Capacity(ml)
    50
  • Material
    Hard Glass
  • One Gradation(ml)
    0.1
  • Overall Length(mm)
    860
  • Volume tolerance(ml)
    ±0.05
  • Product Name
    Burette 16420500FA 50 mL
  • Part Number
    16420500FA
  • Material Details
    Main Body: Hard Glass, Stop Valve: PTFE (Ethylene Tetrafluoride)
  • Internal Capacity
    1 pc.
Part Number
2-879-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 5,633.00

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1