(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Sample Desiccator

Micro Sample Desiccator

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 75,189.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-1889-01 SALE
2-1889-02 SALE
2-1889-03 SALE
2-1889-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dimensions
(mm)
Internal dimensions
(mm)
Weight
(g)
Part Number Internal Capacity

฿ 75,189.00

฿ 65,790.38

INCUBATOR/DRYING CHAMBER 1 Piece(s) 19 Day(s) 170×120×240 Dry Cylinder Internal Diameter: φ35×110 2600 MO-1 1 Set (Main Unit, Standard Glassware Set)

฿ 78,819.00

฿ 68,966.63

INCUBATOR/DRYING CHAMBER 1 Piece(s) 19 Day(s) 170×120×240 Dry Cylinder Internal Diameter: φ35×260 2600 MO-3 1 Set (Main Unit, Standard Glassware Set)

฿ 93,336.00

฿ 81,669.00

INCUBATOR/DRYING CHAMBER 1 Piece(s) 19 Day(s) 195×125×265 Dry Cylinder Internal Diameter: φ50×110 3200 MO-5 1 Set (Main Unit, Standard Glassware Set)

฿ 96,967.00

฿ 84,846.13

INCUBATOR/DRYING CHAMBER 1 Piece(s) 19 Day(s) 195×125×265 Dry Cylinder Internal Diameter: φ50×260 3200 MO-7 1 Set (Main Unit, Standard Glassware Set)

Basic Specifications

  • Product Type
    Dryer
  • Type
    Other
  • Temperature Controller
    Liquid expansion type
  • Maximum Temperature(°C)
    200
  • Accessory
    Standard glass instrument set
  • Internal Capacity
    1 Set (Main Unit, Standard Glassware Set)

Product Description

[Features]
· The lid and flange part of the drying cylinder have a groove which is equipped with an O-ring for enhanced airtightness.
· The high precision liquid expansion type temperature regulator controls the temperature to an accuracy of ±1°C.
· Can also be used as a horizontal type.

Part Number
2-1889-01 SALE
2-1889-02 SALE
2-1889-03 SALE
2-1889-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dimensions
(mm)
Internal dimensions
(mm)
Weight
(g)
Part Number Internal Capacity

฿ 75,189.00

฿ 65,790.38

INCUBATOR/DRYING CHAMBER 1 Piece(s) 19 Day(s) 170×120×240 Dry Cylinder Internal Diameter: φ35×110 2600 MO-1 1 Set (Main Unit, Standard Glassware Set)

฿ 78,819.00

฿ 68,966.63

INCUBATOR/DRYING CHAMBER 1 Piece(s) 19 Day(s) 170×120×240 Dry Cylinder Internal Diameter: φ35×260 2600 MO-3 1 Set (Main Unit, Standard Glassware Set)

฿ 93,336.00

฿ 81,669.00

INCUBATOR/DRYING CHAMBER 1 Piece(s) 19 Day(s) 195×125×265 Dry Cylinder Internal Diameter: φ50×110 3200 MO-5 1 Set (Main Unit, Standard Glassware Set)

฿ 96,967.00

฿ 84,846.13

INCUBATOR/DRYING CHAMBER 1 Piece(s) 19 Day(s) 195×125×265 Dry Cylinder Internal Diameter: φ50×260 3200 MO-7 1 Set (Main Unit, Standard Glassware Set)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1