High Spin Mini Centrifuge

Brand :
AS ONE

Caution

    Product Description

    [Features]
    - Compact sized centrifuge capable of high-speed rotation that can be used for a wide range of applications.
    - Provided with rotor adapter for various tubes so as to be used for multipurpose.
    - Possible to set rotation per minutes (1000rpm) by applications and character of samples.
    [Specifications]
    - Maximum Centrifugal Force: Rotor I/6900 G, Rotor II/3700 G
    - Rotation Speed Setting: Digital (in units of 1000rpm)
    - Dimensions: 150 x 180 x 130mm
    - Power Supply: AC100~240 V 50/60 Hz
    - Weight: 1kg
    [Others]
    - Rotor I (1.5/2.0 ml microtube x6)
    - Rotor II (8-strip PCR tube x2)
    - Adapter for 0.2 ml Tube/0.5 ml Tube (applicable to rotor I)
    - Hexagon Wrench

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat