Plate Centrifuge

Brand :
AS ONE

Caution

    Product Description

    [Features]
    - Centrifuge for spinning down plates.
    - Swing type rotor makes it easy to mount plates. It is useful to handle many samples.
    - It is possible to use various plates conforming to SBS standard.
    - Provided with timer that can be set to 10 minutes at longest to always use centrifuge under optimum conditions.
    [Specifications]
    - Centrifugal Force: 480 G
    - Suitable Plate: 96-well PCR Plate (with/without skirt), ELISA Plate, Other plates conforming to SBS standard
    - Timer: 0~10 minutes
    - Power Supply: AC100~240 V 50/60 Hz
    - Weight: 3.6 kg
    - Accessories: AC Adapter, Adapter for PCR Plate
    - Max. Speed (rpm): 2200
    - Dimensions (mm): 290 x 360 x 140

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Plate Centrifuge | AS ONE | MISUMI Thailand