(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Full Automatic Water Softener

Full Automatic Water Softener

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-9545-01

  • Product Type
    Other
  • Amount of Water Sample
    3.4 m³ (MAX)
  • Power Supply(V)
    100
  • Specifications
    Maximum water passage amount: 0.36 m3/h
  • Size(mm)
    209×510×675
  • Manufacturer Model Number
    TSL-6
  • Pressure Resistance(MPa)
    0.8
  • Capacity
    1 unit
Part Number
2-9545-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 100,918.00

฿ 75,688.50

DEIONIZATION & PURE WATER 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Other
  • Amount of Water Sample
    3.4 m³ (MAX)
  • Power Supply(V)
    100
  • Specifications
    Maximum water passage amount: 0.36 m3/h
  • Size(mm)
    209×510×675
  • Manufacturer Model Number
    TSL-6
  • Pressure Resistance(MPa)
    0.8
  • Capacity
    1 unit

Product Description

[Features]
· Regeneration of ion exchange resin is automatically performed by the controller.
· By placing water softener salt into the water softener ahead of time, it will automatically melt by the time softening begins.
· Because regular salt can also be used as water softener salt, there is no fuss.
· Regeneration of ion exchange resin is carried out reliably by the five-step CAM system: "backwash", "saline injection", "extrusion", "rinsing", "adhesion".

Specifications of 2-9545-01

  • Product Type
    Other
  • Amount of Water Sample
    3.4 m³ (MAX)
  • Power Supply(V)
    100
  • Specifications
    Maximum water passage amount: 0.36 m3/h
  • Size(mm)
    209×510×675
  • Manufacturer Model Number
    TSL-6
  • Pressure Resistance(MPa)
    0.8
  • Capacity
    1 unit
Part Number
2-9545-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 100,918.00

฿ 75,688.50

DEIONIZATION & PURE WATER 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1