(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Superfine Disposable Tip (Bethel Tip)

Superfine Disposable Tip (Bethel Tip)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-9055-01

  • Product Type
    Pipette Tip
  • Autoclave
    Applicable
  • Overall Length(mm)
    41
  • Manufacturer Product Name
    Ultra-Fine Disposable Tapered Tip 21G-100
  • Manufacturer Model Number
    21G-100
  • Tip inner diameter(φ mm)
    0.6
  • Material
    Tip/PP (Polypropylene)
  • Fitting part
    Luer Lock Base Type Syringe and Dispenser
  • Compatible Dispenser
    For Iwashita Engineering/Musashi Engineering General-Purpose Types, etc.
  • Supplement
    * This product cannot be used for purposes other than research or testing.
  • Internal Capacity
    1 Box (100 pcs)
Part Number
2-9055-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 4,992.00

DISPENSER/PIPET/SYRINGE 1 Pack(s)

100 Pieces Per Package

Same day 1 Box (100 pcs)

Basic Specifications

  • Product Type
    Pipette Tip
  • Autoclave
    Applicable
  • Overall Length(mm)
    41
  • Manufacturer Product Name
    Ultra-Fine Disposable Tapered Tip 21G-100
  • Manufacturer Model Number
    21G-100
  • Tip inner diameter(φ mm)
    0.6
  • Material
    Tip/PP (Polypropylene)
  • Fitting part
    Luer Lock Base Type Syringe and Dispenser
  • Compatible Dispenser
    For Iwashita Engineering/Musashi Engineering General-Purpose Types, etc.
  • Supplement
    * This product cannot be used for purposes other than research or testing.
  • Internal Capacity
    1 Box (100 pcs)

Product Description

[Features]
· For dispensing work done in confined spaces.
· Can be matched with the tip of the syringe and general purpose dispenser to distill an appropriate amount of liquid medicine or the like to the required location.
· Made from PP which has outstanding chemical resistance.

Specifications of 2-9055-01

  • Product Type
    Pipette Tip
  • Autoclave
    Applicable
  • Overall Length(mm)
    41
  • Manufacturer Product Name
    Ultra-Fine Disposable Tapered Tip 21G-100
  • Manufacturer Model Number
    21G-100
  • Tip inner diameter(φ mm)
    0.6
  • Material
    Tip/PP (Polypropylene)
  • Fitting part
    Luer Lock Base Type Syringe and Dispenser
  • Compatible Dispenser
    For Iwashita Engineering/Musashi Engineering General-Purpose Types, etc.
  • Supplement
    * This product cannot be used for purposes other than research or testing.
  • Internal Capacity
    1 Box (100 pcs)
Part Number
2-9055-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 4,992.00

DISPENSER/PIPET/SYRINGE 1 Pack(s)

100 Pieces Per Package

Same day 1 Box (100 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1