(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Pipette Tip ART

Pipette Tip ART

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,292.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-9800-11
2-9800-26
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity Manufacturer Product Name Manufacturer Model Number Internal Capacity

฿ 1,292.00

DISPENSER/PIPET/SYRINGE 1 Pack(s)

1,000 Pieces Per Package

19 Day(s) 20μL Pipette Tip 3520JP 3520JP 1 Bag (1000 pcs.)

฿ 1,375.00

DISPENSER/PIPET/SYRINGE 1 Pack(s)

1,000 Pieces Per Package

19 Day(s) 1000μL Pipette Tip 3580JP 3580JP 1 Bag (1000 pcs.)

Basic Specifications

  • Product Type
    Pipette Tip
  • Sterilization
    TBD
  • Specification details
    DNA/RNase/DNase Free
  • Material
    PP (Polypropylene)
  • Internal Capacity
    1 Bag (1000 pcs.)
Part Number
2-9800-11
2-9800-26
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity Manufacturer Product Name Manufacturer Model Number Internal Capacity

฿ 1,292.00

DISPENSER/PIPET/SYRINGE 1 Pack(s)

1,000 Pieces Per Package

19 Day(s) 20μL Pipette Tip 3520JP 3520JP 1 Bag (1000 pcs.)

฿ 1,375.00

DISPENSER/PIPET/SYRINGE 1 Pack(s)

1,000 Pieces Per Package

19 Day(s) 1000μL Pipette Tip 3580JP 3580JP 1 Bag (1000 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1