(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silent Air Compressor (Oil Free)

Silent Air Compressor (Oil Free)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 154,319.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-9838-01 SALE
2-9838-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Motor Output Details
(kW)
Discharge Air Amount
(L/min)
Tank Capacity
(L)
Manufacturer Product Name Manufacturer Model Number Weight
(kg)
Amount Of Content

฿ 154,319.00

฿ 127,081.70

VACUUM PUMPS 1 Piece(s) 19 Day(s) 0.2 25/30N(50/60Hz) Air Tank: 8 Silent Air Compressor AR-200 AR-200 45 1 unit

฿ 183,251.00

฿ 150,907.20

VACUUM PUMPS 1 Piece(s) 19 Day(s) 0.45 45/52N(50/60Hz) Air Tank: 15 Silent Air Compressor AR-400 AR-400 51 1 unit

Basic Specifications

  • Product Type
    Reciprocating Compressor (Oil Free)
  • Motor output(kW)
    0.1~0.4
  • Size(mm)
    370×600×665
  • Drain Outlet
    ø6 One-Touch Fitting (Drain water is automatically drained by the auto drain)
  • Material
    Housing: Steel plate (painted), air tank, stainless steel (SUS304-2B)
  • Specifications
    Automatic pressure switch: Engages at 0.5 MPa and shuts off at 0.7 MPa. Air outlet: Rc 1/4 Female screw.
  • Power Supply
    AC100V(50/60Hz)
  • Amount Of Content
    1 unit

Product Description

[Features]
· Low noise and quiet even in laboratories.
· Uses oil-free, stainless steel tanks to supply clean air.
· With air regulator for making simple adjustments to the pressure used.

Part Number
2-9838-01 SALE
2-9838-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Motor Output Details
(kW)
Discharge Air Amount
(L/min)
Tank Capacity
(L)
Manufacturer Product Name Manufacturer Model Number Weight
(kg)
Amount Of Content

฿ 154,319.00

฿ 127,081.70

VACUUM PUMPS 1 Piece(s) 19 Day(s) 0.2 25/30N(50/60Hz) Air Tank: 8 Silent Air Compressor AR-200 AR-200 45 1 unit

฿ 183,251.00

฿ 150,907.20

VACUUM PUMPS 1 Piece(s) 19 Day(s) 0.45 45/52N(50/60Hz) Air Tank: 15 Silent Air Compressor AR-400 AR-400 51 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1