Metering Liquid Feeder Pump (Micro Tube Pump)

Brand :
AS ONE

Caution

    Product Description

    Roller pump with a high discharging precision.
    [Features]
    · Installing and removing the roller set in one piece is easy.
    · As it has high discharging precision and excellent reproducibility of flow rate, it is ideal even for feeding small amounts of liquid.
    · Using the TCS-A Tube Case and MP-2000A together, using it with 2 tubes is possible.
    [Applications]
    · Convenient for feeding a variety of solutions.

    Liquid Metering Pump Specifications

    1-2111-11

    • Flow rate: 10 to 1,450 mL/h × 2 racks
    • Flow rate precision: ±2%
    • Micro tube pump
    • Discharge pressure: 196 kPa (2 kg/cm2)
    • Compatible tube materials: silicone, Tygon, Fluran, PharMed
    • Compatible tube diameter: outer diameter 3 to 6.1 mm
    • Tube case material: PET resin
    • Motor: AC speed control / induction motor output 15 W
    • Power supply: 100 V AC 50/60 Hz 0.4 A 40 VA
    • Size: 166 × 152 × 190 mm
    • Weight: approx. 3 kg
    • Model No.: MP-2000

    1-2111-12

    • Flow rate: 10 to 180 mL/h × 1 rack
    • Flow rate precision: ±2%
    • Micro tube pump
    • Discharge pressure: 147 kPa (1.5 kg/cm2)
    • Compatible tube materials: silicone, Tygon, Fluran, PharMed
    • Compatible tube diameter: inner diameter 1.15 × outer diameter 3.2 mm
    • Tube case material: PVC resin
    • Motor: AC speed control / induction motor output 15 W
    • Power supply: 100 V AC 50/60 Hz 0.4 A 40 VA
    • Size: 137 × 152 × 191 mm
    • Weight: approx. 3.2 kg
    • Model No.: MP-2000A

    1-2111-13

    • Flow rate: 10 to 1,450 mL/h × 4 racks
    • Flow rate precision: ±2%
    • Micro tube pump
    • Discharge pressure: 196 kPa (2 kg/cm2)
    • Compatible tube materials: silicone, Tygon, Fluran, PharMed
    • Compatible tube diameter: outer diameter 3 to 6.1 mm
    • Tube case material: PET resin
    • Motor: AC speed control / induction motor output 15 W
    • Power supply: 100 V AC 50/60 Hz 0.4 A 40 VA
    • Size: 166 × 152 × 190 mm
    • Weight: approx. 3.3 kg
    • Model No.: MP-2100
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Metering Liquid Feeder Pump (Micro Tube Pump) | AS ONE | MISUMI Thailand