Mini Sieve Shaker

Brand :
AS ONE

Caution

    Product Description

    [Features]
    - Suitable for classifying small amounts of powder.
    - Sieve can be used with 3~5 steps.
    - Since a small sieve is used, you can measure the whole sieve after classification.

    [Specifications]
    - Material: Body exterior/zinc die cast baking coating, Sieve part/stainless steel
    - Rotation speed: 1000 - 2500rpm
    - Vibration system: Horizontal rotation
    - Amplitude: Lower/4.5mm, Top/approx 1.5mm
    - Applicable sieve: ?75mm x 3-5 stages
    - Motor: DC brush motor
    - Weight: 3 kg (when 5 stages of sieve are installed)
    - Power supply: 100VAC - 240V 50/60Hz (including AC adapter)
    - AC adapter: 100~240VAC
    - Power cord length: Approximately 2.1m
    - Size (mm): 115 x 230 x 253
    - Accessories: Lid for stainless sieve, Receiver fixed, Intermediate receiver, Vibration-proof sheet
    - Control Panel: English
    - Plug: Type A

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Mini Sieve Shaker | AS ONE | MISUMI Thailand