(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mini Rotator

Mini Rotator

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-922-01

  • Product Type
    Rotator
  • Power Supply(V)
    100
  • Specifications, type
    10~40rpm
  • Size(mm)
    225×154×195
  • Stirring Method
    Rotational / Inversion Motion
  • Operating Temperature Range
    4~60℃
  • Manufacturer Model Number
    ACR-100
  • Accessory
    10 mL/15 mL tube holder 1 set, 5 mL/7 mL tube holder 1 set, 1.5 mL/2 mL tube holder 1 set, 0.5 mL/0.8 mL tube holder 1 set, 50 mL tube holder 1 set, AC adapter
  • Motor
    Stepping Motor 6 W
  • Power cord length(m)
    Approx. 1.8
  • Maximum Viscosity Content(l)
    0.5 mL Tubes / 42 pcs, 1.5/2.0 mL Tubes / 30 pcs, 5/7 mL Tubes / 14 pcs, 10/15 mL Tubes / 14 pcs, 50 mL Tubes / 6 pcs
  • Weight(g)
    1200
  • Internal Capacity
    1 Set
Part Number
2-922-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Power Supply
(V)
Specifications, type Size
(mm)
Stirring Method Operating Temperature Range Manufacturer Model Number Accessory Motor Power cord length
(m)
Maximum Viscosity Content
(l)
Weight
(g)
Internal Capacity

฿ 17,728.00

฿ 14,182.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Rotator 100 10~40rpm 225×154×195 Rotational / Inversion Motion 4~60℃ ACR-100 10 mL/15 mL tube holder 1 set, 5 mL/7 mL tube holder 1 set, 1.5 mL/2 mL tube holder 1 set, 0.5 mL/0.8 mL tube holder 1 set, 50 mL tube holder 1 set, AC adapter Stepping Motor 6 W Approx. 1.8 0.5 mL Tubes / 42 pcs, 1.5/2.0 mL Tubes / 30 pcs, 5/7 mL Tubes / 14 pcs, 10/15 mL Tubes / 14 pcs, 50 mL Tubes / 6 pcs 1200 1 Set

Product Description

[Features]
·It is a compact, highly accurate and highly durable tube agitator.
·It is compact and suitable for large-capacity tube agitation.
·Various sizes of tubes can be agitated with 5 different attachments.
·By adopting a stepper motor, it reduces the operating noise, rotates very stably at a low-speed, and also has excellent durability.
·It can be used in the incubator.
·You can combine 2 types of holders and use up to 2 sets. (When using a 50 mL tube holder, it cannot be used with other holders at the same time.)
·You can select either rotary motion or reversal motion.

Specifications of 2-922-01

  • Product Type
    Rotator
  • Power Supply(V)
    100
  • Specifications, type
    10~40rpm
  • Size(mm)
    225×154×195
  • Stirring Method
    Rotational / Inversion Motion
  • Operating Temperature Range
    4~60℃
  • Manufacturer Model Number
    ACR-100
  • Accessory
    10 mL/15 mL tube holder 1 set, 5 mL/7 mL tube holder 1 set, 1.5 mL/2 mL tube holder 1 set, 0.5 mL/0.8 mL tube holder 1 set, 50 mL tube holder 1 set, AC adapter
  • Motor
    Stepping Motor 6 W
  • Power cord length(m)
    Approx. 1.8
  • Maximum Viscosity Content(l)
    0.5 mL Tubes / 42 pcs, 1.5/2.0 mL Tubes / 30 pcs, 5/7 mL Tubes / 14 pcs, 10/15 mL Tubes / 14 pcs, 50 mL Tubes / 6 pcs
  • Weight(g)
    1200
  • Internal Capacity
    1 Set
Part Number
2-922-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Power Supply
(V)
Specifications, type Size
(mm)
Stirring Method Operating Temperature Range Manufacturer Model Number Accessory Motor Power cord length
(m)
Maximum Viscosity Content
(l)
Weight
(g)
Internal Capacity

฿ 17,728.00

฿ 14,182.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Rotator 100 10~40rpm 225×154×195 Rotational / Inversion Motion 4~60℃ ACR-100 10 mL/15 mL tube holder 1 set, 5 mL/7 mL tube holder 1 set, 1.5 mL/2 mL tube holder 1 set, 0.5 mL/0.8 mL tube holder 1 set, 50 mL tube holder 1 set, AC adapter Stepping Motor 6 W Approx. 1.8 0.5 mL Tubes / 42 pcs, 1.5/2.0 mL Tubes / 30 pcs, 5/7 mL Tubes / 14 pcs, 10/15 mL Tubes / 14 pcs, 50 mL Tubes / 6 pcs 1200 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1