(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-986-01 |
2-986-13 |
2-986-14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Power Supply (V) |
Specifications | Main Body Size (mm) |
Operating Temperature Range | Manufacturer Model Number | Timer | Shaking speed (rpm) |
Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 78,084.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 40 Day(s) | Shaker | 110 | - | 300x310x130 (Platform 300 x 300) | Room Temperature-40°C | AS-MOR-3001 | 1-9999 min. | 0-200 rpm (0-100 rpm when shaking in two directions) | 7000 | 1 unit | ||
฿ 1,140.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Other | - | Replacement slip-guard rubber mat 30×30 cm | - | - | MS-FLAT-30 | - | - | - | 1 pc. | ||
฿ 2,163.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Other | - | Fixing Spring (2 pcs) | - | - | MW-SP | - | - | - | 1 Pack (2 pcs.) |
[Features]
· Swivels clockwise and counterclockwise alternatively.
· Shaking can be counter-clockwise, or alternate repeatedly between clockwise and counterclockwise.
· Uses a stepper motor.
· With a load capacity of 10 kg, it is even possible to stir heavy items.
Part Number |
---|
2-986-01 |
2-986-13 |
2-986-14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Power Supply (V) |
Specifications | Main Body Size (mm) |
Operating Temperature Range | Manufacturer Model Number | Timer | Shaking speed (rpm) |
Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 78,084.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 40 Day(s) | Shaker | 110 | - | 300x310x130 (Platform 300 x 300) | Room Temperature-40°C | AS-MOR-3001 | 1-9999 min. | 0-200 rpm (0-100 rpm when shaking in two directions) | 7000 | 1 unit | ||
฿ 1,140.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Other | - | Replacement slip-guard rubber mat 30×30 cm | - | - | MS-FLAT-30 | - | - | - | 1 pc. | ||
฿ 2,163.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Other | - | Fixing Spring (2 pcs) | - | - | MW-SP | - | - | - | 1 Pack (2 pcs.) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?