Vortex Mixer Rotation Speed (rpm) 1000/2000/3000

Brand :
AS ONE

Caution

    Product Description

    Tube Mixer
    [Features]
    - 0.2/0.5/1.5/2/15/50ml tubes can be used without installing/removing attachment.
    - Various operation modes can be selected at switch position such as Continuous Touch Start Off and Run.
    - Head can be removed for cleaning.
    [Specifications]
    - Suitable Container: Micro Plate x 1, 0.2ml Tube (8-strips/12-strips) x 24, 0.5ml Tube x 16, 1.5/2ml Tube x 4, 15ml Tube x 2, 50ml Tube x 2
    - Power Supply: AC100 V 50/60 Hz
    - Power Cord Length: approx. 1.5m 3-pin Plug
    - Material: ABS (acrylonitrile butadiene styrene resin)
    - Orbital Dia.: Φ4.2 mm
    - Dimensions: 173 x 198 x 198mm (with head)
    - Weight: 3.8kg

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat